ANCHORING MECHANICAL AND ELECTRICAL SUPPORTS

Fastening to the underside of concrete deck

Hilti HST3 stud anchor

Hilti anchors for mechanical and electrical support

Building design is becoming increasingly complex and many structures have a mass of pipes, tubes and cables suspended from the ceiling.

So at Hilti we’ve developed a wide range of versatile cast-in-place and post-installed anchor solutions.

We also offer a range of back up services to help with design, design software, onsite testing and consultation, training, technical data and documentation.

WHICH ANCHOR SYSTEM DO I USE FOR MECHANICAL AND ELECTRICAL SUPPORTS

We rigorously test our anchor systems to measure their resilience to fire, corrosion, static, dynamic and seismic loads. They are all code and regulation compliant.

We offer a range of anchors, including screw anchors, expansion anchors and drop-in anchors.

Our Hilti HTS3 screw and HUS3 expansion are particularly useful for ceiling anchoring and tight spaces.

Hilti anchors baseplate selector chart

HOW TO DESIGN ANCHOR SYSTEMS FOR MECHANICAL AND ELECTRICAL SUPPORTS

If you need help with design, you can work with our expert Hilti engineers – contact your local Hilti team for more help.

Or use our Hilti PROFIS Anchor design software, it:

  • Is up-to-date with the latest codes and regulations
  • Includes cast-in place, mechanical and chemical anchors
  • Links to our Hilti BIM/CAD library

AVAILABLE FOR DOWNLOAD

ASK AN ENGINEER

Hinweis: Diese Website nutzt Cookies. Durch die weitere Nutzung der Website stimmen Sie der Verwendung von Cookies zu. Weitere Informationen und Hinweise zur Deaktivierung von Cookies finden Sie in der Datenschutzerklärung.

Kontakt
Kontakt