HOW TO INSTALL CAST-IN ANCHOR CHANNELS

Concrete embeds for high load

Hilti HAC cast-in anchor channels

Hilti HAC cast-in anchor channels

Our Hilti HAC anchor channel is a new generation of cast-in anchor system used in concrete structures for reliable load transfers.

  • It allows smoother load distribution, easier installation and comes in different lengths.
  • Innovative V-form allows smooth load distribution around the channel profile and helps prevent air pockets and concrete voids underneath the channel.
  • Protective foam insert (LDPE) and end caps seal the channel effectively, helping to prevent concrete slurry entering the channel. The end-caps also support the user to install t-bolts in a safe position with offset to the channel-end.
  • Foam insert features a tear-out strip for fastest removal ensuring to integrity and high quality of galvanization (avoiding damage to the galvanization through use of screw drivers, hammers or gas torches).
  • The same t-bolts fit all our Hilti channels HAC-40 to HAC-70.
  • HAC-30 is designed to fit the modular Hilti MQ framing system. The MQ framing system can be directly inserted into HAC-30 channels. The use of additional threaded couplers and working time can be avoided.
  • Hilti HAC anchor channels are manufactured in five different standard profiles in lengths up to 5 800 mm (19 feet).

HILTI HAC CAST-IN CHANNEL – CODE COMPLIANCE

US codes and regulations:

  • Approved performance in all directions, ESR-3520 including longitudinal loads and 3D seismic.
  • First ICC-ES report for anchor channel systems for all load directions and seismic design categories A-F.
  • In accordance with AC232, the state-of-the-art standard for cast-in channel design.
  • All sizes of our Hilti HAC-40 to HAC-70 are qualified for seismic loading.
  • Two qualified methods to choose from to transfer shear loads acting in the direction of the longitudinal channel axis.
  • Includes normal weight concrete as well as all lightweight and sand-lightweight concrete.
  • Compliance with International Building Code (IBC) 2015, 2012, 2009 and 2006.
  • Compliance with International Residential Code (IRC) 2015, 2012, 2009 and 2006.
  • Compliance with Abu Dhabi International Building Code (ADIBC).

European codes and regulations:

  • Approved by the European Technical Assessment.
  • Complies with EOTA TR047, ready for new EN 1992-4, latest state of the art in design code.
  • Approved for 2D static and quasi-static loading, fatigue loading, and fire exposure.

HOW TO DESIGN ANCHOR CHANNEL SYSTEMS

If you need help with design, work with Hilti engineering experts – please contact your local Hilti team.

You can also use our Hilti PROFIS Anchor Channel design software, which

  • Allows you to design using our own Hilti design method to create applications beyond international codes, or choose to design according to a wide range of international codes
  • Includes mechanical and chemical adhesive anchors
  • Includes cast-in-place and post-installed anchors
  • Links to our Hilti BIM/CAD library

AVAILABLE FOR DOWNLOAD

ASK AN ENGINEER

Hinweis: Diese Website nutzt Cookies. Durch die weitere Nutzung der Website stimmen Sie der Verwendung von Cookies zu. Weitere Informationen und Hinweise zur Deaktivierung von Cookies finden Sie in der Datenschutzerklärung.

Kontakt
Kontakt